IESNA:LM-63-2002
[TEST]P944050
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]72376
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
6602.1 6560.8 6474.2 6399 6380.2 6387.7 6410.3 6451.7 6489.3 6500.6
6504.3 6560.8 6677.4 6869.2 7189 7640.4 8189.7 8851.8 9698.2 10706.4
11850 13249.4 14946.1 16875.9 18952.5 21183.3 23323.8 24320.7 22861.1 17665.9
9611.7 2712.3 831.4 492.8 282.1 116.6 0
6602.1 6579.6 6489.3 6414.1 6395.2 6399 6421.6 6463 6496.8 6508.1
6515.6 6575.8 6688.7 6891.8 7204.1 7659.2 8216 8881.9 9750.9 10759.1
11940.3 13381.1 15145.4 17033.9 19148.1 21435.4 23530.7 24433.6 22631.6 17270.9
9164 2543 805 451.4 263.3 105.3 0
6602.1 6572.1 6485.5 6406.5 6372.7 6376.4 6387.7 6410.3 6425.3 6440.4
6463 6526.9 6647.3 6839.1 7155.1 7572.7 8106.9 8738.9 9555.2 10552.2
11797.3 13354.8 15183.1 17214.5 19321.2 21555.7 23666.2 24764.6 23429.2 18655.3
11075.1 4085.4 1091 541.7 319.8 124.1 0
6602.1 6557 6474.2 6387.7 6342.6 6331.3 6338.8 6342.6 6342.6 6368.9
6406.5 6478 6598.4 6786.5 7057.3 7456.1 7986.5 8633.6 9449.9 10443.1
11789.8 13399.9 15453.9 17767.5 20137.5 22462.4 24633 25859.4 25182.2 21653.5
14867.1 7192.8 2166.9 790 383.7 120.4 0
6602.1 6557 6478 6387.7 6331.3 6320 6327.5 6327.5 6327.5 6357.6
6425.3 6489.3 6590.9 6752.6 6997.1 7365.8 7900 8565.9 9386 10431.8
11812.4 13652 16025.7 18835.9 21725 24313.2 26401.1 27725.3 27883.3 26077.5
20795.8 12508.3 5311.8 1354.3 455.2 105.3 0
6602.1 6545.7 6466.7 6376.4 6316.2 6305 6316.2 6331.3 6331.3 6361.4
6432.9 6485.5 6564.5 6737.6 6997.1 7365.8 7885 8565.9 9401 10503.2
11944.1 13922.8 16578.7 19817.7 23105.6 25960.9 28052.5 29610 30565.5 29956.1
25964.7 18230.2 8731.4 2742.4 583.1 135.4 0
6602.1 6557 6474.2 6380.2 6320 6305 6312.5 6327.5 6327.5 6357.6
6425.3 6496.8 6598.4 6763.9 7019.7 7395.9 7922.6 8584.7 9412.3 10458.1
11838.7 13682.1 16067.1 18835.9 21694.9 24339.5 26521.5 28041.3 28244.4 26258.1
21273.6 12989.9 5104.9 1316.7 380 101.6 0
6602.1 6564.5 6485.5 6391.5 6331.3 6316.2 6327.5 6338.8 6350.1 6380.2
6429.1 6508.1 6636 6827.9 7102.5 7482.4 8020.4 8675 9491.3 10514.5
11868.8 13576.7 15642 17895.4 20201.4 22530.1 24738.3 25976 25129.5 21822.8
15292.2 7350.8 2193.2 823.9 391.2 120.4 0
6602.1 6575.8 6493.1 6402.8 6353.9 6346.3 6361.4 6391.5 6417.8 6444.1
6478 6545.7 6677.4 6884.3 7192.8 7617.9 8148.3 8791.6 9596.6 10571
11804.9 13336 15130.4 17090.3 19136.8 21348.8 23523.2 24617.9 23466.8 19516.8
12331.5 4845.3 1388.1 662.1 353.6 143 0
6602.1 6583.3 6496.8 6406.5 6365.1 6361.4 6387.7 6440.4 6485.5 6511.9
6538.2 6605.9 6730.1 6940.7 7264.2 7719.4 8276.2 8949.6 9777.2 10777.9
11936.5 13377.3 15036.3 16898.5 18877.3 21070.4 23158.3 23978.4 22428.5 17410.1
9540.2 2874.1 876.5 443.9 237 94 0
6602.1 6579.6 6496.8 6406.5 6365.1 6365.1 6391.5 6440.4 6489.3 6511.9
6534.4 6590.9 6718.8 6918.1 7237.9 7681.8 8234.8 8938.3 9769.7 10717.7
11857.5 13238.2 14889.6 16763.1 18651.5 20844.7 22977.7 23985.9 22676.8 17933
10160.9 3193.9 925.4 481.5 248.3 86.5 0
